text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
D1=Outside diameter
50
D=Thread
M10
H=Height
36
T=thread depth
14
Colour Cap
signal green RAL6032
D2
18
H1
15
Size
2
Thread type
internal thread
UNSPSC Code
31162804
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
Description

Anyag

Thermoplastic, black grey.
Bush and screw stainless steel 1.4305.

Version
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought