Knurled knob with scale thermoplastic black grey RAL 7021 06100-31051
- Alkalmazási területek: gépgyártás, szerszámgyártás, berendezésgyártás, készülékgyártás
- Kézi beállításokhoz részegységeken, gépeken, aggregátokon
- C alak: optimális leolvashatóság a bedolgozott skála révén
Sales unit
6,14 €
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Version 1
with scale
Form
C
Form definition
with scale
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
21
D=bore
5
H=Height
22
T=bore depth
10
Colour
Cap
orange RAL 2004
D2
19
D3
19
D4
M3
H1
10,5
H2
5
Size
1
Thread type
reamed hole
UNSPSC Code
27112102
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
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Anyag
Termoplaszt, feketésszürke.
Persely, acél.
Persely, acél.
Kivitel
Persely, kék passzivált.
További információk
Available without graduations or with 20 graduations and 10 digits.
On request
Special graduations.
Drawing reference
Form A: without graduations
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.