text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
L
Main material
thermoset
Main colour
black
Component material
steel
Component colour
glossy
D1=Outside diameter
26
D=Thread
M6
L=thread length
30
D2
15
H
13
H1
6
UNSPSC Code
27112102
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
Description

Anyag
PF 31 duroplaszt, fekete.
Menetes csap, acél.
Kivitel
Menetes csap, horganyzott.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak