Csillagfogantyú with safety function thermoplastic traffic red RAL 3020 06224-501084X30
- Védelem a véletlen nyitás vagy zárás ellen
Sales unit
€7.25
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
with safety function
Main
material
thermoplastic
Main
colour
traffic red RAL 3020
Component
material
steel
Surface finish
component
blue-passivated
D1=Outside diameter
50
D=Thread
M10
H=Height
41,9
L=thread length
30
D2
17
D8
22
H1
10
H4
37,1
No. of
teeth
12
Size
3
Thread type
external thread
UNSPSC Code
31162800
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
Description
Product description
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material
Star grip and insert made from reinforced thermoplastic.
Screw steel or stainless steel.
Screw steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Advantages
Protection against accidental opening or closing.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.