text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Form
B
Main material
steel
Main colour
black powder-coated
A=Hole spacing
300
D=Fastening hole
M8
L=Length
320
Assembly
from the rear
B
20
H
70
Load capacity N
1000
Pull handle: cross section
round
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Round steel
Note
Available as straight or right-angled handle.
On request
Ground, brushed and matt-chromed or black powder-coated with fine texture
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak