text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Csőfogantyú
Alak
A
Alaptest anyaga
alumínium
Alaptest felülete
bordázott műanyag bevonat
Alaptest színe
fekete
Komponens anyaga
poliamid
A=Furattávolság
400
D=Rögzítőfurat
M5x20
L=Hossz
434
B
32
H
55,5
Kengyelfogantyú: keresztmetszet
kör
Szerelés
a kezelői oldalról
Teherbírás N
1000
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
Description

Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws, suitable washers and nuts are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak