text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhorony nélkül
Alak
R
Terméktípus
menetes csappal
Alaptest anyaga
nemesacél
Alaptest felülete
edzett
D1=Menet
M20x1,5
D=csapátmérő
10
L=Hossz
77
Acélkulcs
1.4034
D4
28
Ellenanya
ellenanya nélkül
F x 30°
2,8
L1
28
L2
12
L4
25
Löket S
10
Méret
4
Rugóerő, kezdeti F1 kb. N
15
Rugóerő, végső F2 kb. N
34
SW1
22
UNSPSC Code
31162800
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form V and W are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.

Key ring 1.4310.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Key ring bright.
On request
Special versions.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought