text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Golyós rögzítőcsap
Kivitel 1
gombafejmarkolattal
Kivitel 2
nagy nyírószilárdság
Alaptest anyaga
nemesacél
Komponens anyaga
termoplaszt
Komponensek színe
közlekedésvörös, RAL 3020
D1=Csapátmérő
5
L=Hossz
30
Acélkulcs
1.4542
B
17,6
D
26,4
D2
5,5
D3
13,2
Fogadófurat H11
5
Golyósretesz-csap fogantyú
gomba alakú fogantyú széles
L1
5,9
L2
25
L3
20,2
L5
35,9
Nyíróerő kettős átmetszéssel max. kN
24
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
Material

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version
Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages
Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory
Locating bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak