Plug polythene black 29056-260301030
- For round and square tubes
- For sensitive and hard floors
- Plugging tube ends
Mennyiségi egység
€0.70
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Plug
Version 2
for square tubes
Form
C
Form definition
rectangular
Main
material
polythene
Main
colour
black
H=Height
5
L=Length
14,5
A
60
B
30
Suitable for
60x30x1-3
UNSPSC Code
27111706
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
Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.