Plug polythene black 29056-225201030
- Kör és négyszög keresztmetszetű csövekhez
- Érzékeny és kemény padlókhoz
- Zár a csővégeken
Sales unit
0,17 €
plus sales tax
Added to your shopping cart
Designation
Plug
Version 2
for square tubes
Form
C
Form definition
rectangular
Main
material
polythene
Main
colour
black
H=Height
5
L=Length
11,5
A
25
B
20
Suitable for
25x20x1-3
UNSPSC Code
27111706
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
Description
Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.