Reducer sleeve thermoplastic black 29042-03020
- Kisebb csövek befogására
- Kör keresztmetszetű csövekről négyszög keresztmetszetű csövekre való átállás lehetséges
- Anyaga: termoplaszt
Sales unit
1,38 €
plus sales tax
Added to your shopping cart
Designation
Reducer sleeve
Version 2
for round tubes
Main
material
thermoplastic
Main
colour
black
A=Internal diameter
20,25
B=Outside diameter
30
C
3,5
D
18,9
E
3,4
L
45
Suitable for
29000 / 29004 / 29006 / 290
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
Description
Material
Thermoplastic.
Version
black.
Note
Reducer sleeves are for clamping smaller tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.