text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Square tube
Main material
steel
Surface finish body
galvanised
D1=Outside diameter
20 ±0,3
L=Length
1000
D2
18
Description
20 x 20 x 1
L max.
5000
Steel code
1.0037
UNSPSC Code
31161557
Version
Square tubes
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
Description

Material
Steel 1.0037.
Aluminium EN AW-6060.
Version
Steel galvanised.
Aluminium clear anodised.
Note
The production tolerances for square tubes are adapted to the tube clamping system.

* Solid materials.
On request
- stainless steel tubes
- customer specific lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak