Oil level sight glass thermoplastic 28004-1514015
- Alkalmazási területek: gépgyártás, tartálygyártás, autógyártás
- Nagy mechanikai szilárdság
- Öregedésálló
- Hőálló 90 °C-ig
- Oldószerálló és fagyálló rezisztens
Sales unit
3,59 €
plus sales tax
Added to your shopping cart
Designation
Oil level sight glass
Version 2
without reflector
Form
A
Main
material
thermoplastic
D1=Diameter
M40X1,5
D=outside diameter
51
D2
32
Kind of fastening
screw in
L
10
L1
17
SW
42
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
Description
Material
Housing in thermoplastic polyamide.
Plastic reflector.
Plastic reflector.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
Flat seal, asbestos-free.
Reflector white.
On request
Rubber gasket (NBR).
Drawing reference
1) flat seal
2) check mark
3) reflector
2) check mark
3) reflector
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.