Hinge stainless steel A4 high-gloss polished 27875-04-60333302
- Hinges separable
- Hinges dismountable
- Tool-free
Mennyiségi egység
€46.22
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Zsanér
Alak
B
Alaktípus
csappal/fejjel és kulcskarikával
Terméktípus
Zsanér
Alaptest
anyaga
nemesacél A4
Alaptest
felülete
fényesre polírozott
Komponens
anyaga
nemesacél
Komponens
felülete
csupasz fémtiszta
A1=Furattávolság baloldalt
32,5
A2=furattávolság jobboldalt
32,5
A3=Szárnyhossz baloldalt
56,5
A4=Szárnyhossz jobboldalt
56,5
A=Hossz
113
B=Szélesség
48
Acélkulcs
1.4401
B2
28
D1
6,6
D2
6
D3
14
F1
N
900
F2
N
260
H
9
Rögzítési mód
rögzítőfuratok
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
Product description
Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material
Stainless steel 1.4401.
Hinge pin stainless steel 1.4305.
Key ring stainless steel 1.4310.
Version
Hinges polished.
Hinge pin key ring bright.
Hinge pin key ring bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages
Tool-free mounting and removal
Scope of delivery
Two hinge halves.
Selected hinge pin and/or accessories.
Selected hinge pin and/or accessories.
On request
Unequal leaf length combinations.
Drawing reference
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
2) Hinge pin
3) Cotter pin
4) Key ring
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
2) Hinge pin
3) Cotter pin
4) Key ring
Accessory
03400 Locking pins with folding latch.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.