Hinge Internal zinc galvanised 27878-08-3111
Sales unit
10,77 €
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
Internal
Version 2
with locking washer
Form
A
Main
material
zinc
Surface finish
body
galvanised
B
28
B1
22
B2
16,7
B3
23
B4
12
B5
5,55
B6
17,9
B7
6,1
B8
3
D
6
D1
6,2
D2
M6
Door part fastening
screw on
H
90
H1
96
H2
50
H3
25
H4
35
L
12
L1
17
L2
21
L3
11,9
L4
4
Pin material
steel
S
2,5-2,7
UNSPSC Code
31161524
Version
with slot incl. retaining washer
Version
with countersink for M6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material
Door part and lock part die-cast zinc, steel or stainless steel 1.4301 or stainless steel 1.4401.
Frame part and pin steel or stainless steel 1.4301.
Version
Door part and lock part die-cast zinc or galvanised steel.
Frame part and pin galvanised steel.
Door part, lock part, frame part and pin stainless steel, bright.
Frame part and pin galvanised steel.
Door part, lock part, frame part and pin stainless steel, bright.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Pin has a slot incl. DIN 6799 retaining washer.
The door can be removed from the front by turning the lock part on the door part.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Pin has a slot incl. DIN 6799 retaining washer.
The door can be removed from the front by turning the lock part on the door part.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the locking washer
3) Door part fastening type: screw-on
4) Door part fastening type: weld-on
5) With M6 countersunk hole
6) With M6 countersunk hole + locking washer
7) With M6 stud + locking washer
8) The door can be removed from the front by turning the lock part on the door part
9) Weld bead
2) Installation instructions for the locking washer
3) Door part fastening type: screw-on
4) Door part fastening type: weld-on
5) With M6 countersunk hole
6) With M6 countersunk hole + locking washer
7) With M6 stud + locking washer
8) The door can be removed from the front by turning the lock part on the door part
9) Weld bead
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.