text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Zsanér
Kivitel 1
belső fekvésű
Kivitel 2
rögzítőtárcsa nélkül
Alak
B
Alaptest anyaga
nemesacél A2
Alaptest felülete
fémtiszta
Acélkulcs
1.4301
Anyag stift
1.4301 nemesacél
B
7,8
B1
28
B2
6
B3
23
B4
12
B5
26
B6
3
B7
19,9
D
5
H
108
H1
90
H2
25
H3
51
Kivitel
M6-os süllyesztett furattal
Kivitel
önbiztosító
L
10,5
L1
17,1
L3
17
L4
21
L5
4,1
Rögzítési mód ajtószelvény
csavarozható / hegeszthető
S
2,5-2,75
UNSPSC Code
31161524
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material

Door part, frame part and retaining washer steel or stainless steel 1.4301.
Pin steel, stainless steel 1.4301 or 1.4305.
Safety clip POM.
O-ring NBR.

Version
Door part, frame part and pin steel, untreated or galvanised.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 23 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.

Form B: Captive pin with safety clip.
Form B (stainless steel version): Fire safety tested with E60 rating as per DIN EN 45545-3.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Installation instructions for the retaining washer
3) With countersunk hole for M6
4) With countersunk hole for M6 + retaining washer
5) With M6 stud + locking washer
6) Pin version: without slot
7) Pin version: with slot incl. DIN 6799 retaining washer
8) Pin version: with slot incl. O-ring
9) Mounting of safety clip and hanging door section in frame section
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak