text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Axial joint
Version 1
lockable
Form
A
D2=Thread
M8
A
30
D1
13
E
16
F kN
5
L
29,5
L3
13
M Nm
8,8
Tightening torque max. Nm
13,2
UNSPSC Code
31161703
α
24°
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Ball thrust pins trivalent passivated.
Ball seat and nuts galvanised.
Note
Axial joint suitable for taking up tractive forces. The ball's movement can be controlled or fully locked in position using the clamping nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak