- Komponens a csuklós láb összeszereléséhez
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- Minden talp minden menetes orsóval, ill. minden gömbfejjel kombinálható
Description
Material
Plates, thermoplastic, glass bead reinforced.
Version
black or grey similar to RAL 7042.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
On request
Assembled swivel foot.
Other colours.
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.