text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Version 1
without holes
Main material
steel
D1=Thread
M8
D=plate diameter
30
H1=Total height
41
H=Height
11
L=thread length
30
Load rating max. kN (static load only)
2,5
SW
13
UNSPSC Code
31161518
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
Description

Material
Foot plate and threaded spindle in steel.
Version
Foot plate and threaded spindle galvanised.
Note
The threaded spindle is pressed into the rotatable base.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak