Levelling foot stainless steel 27790-5206016X75
- Komponens az állítóláb összeszereléséhez
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- A gumilemez csillapítja a testhangot
- Megfelelő anya mellékelve
- Anyaga: acél vagy nemesacél talp, menetes orsó
Sales unit
17,74 €
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Form
E
Main
material
stainless steel
Component
material
rubber
H1=Total height
110
H=Height
22
L=thread length
75
A
90
D
60
D1
M16
H2
35
Load rating
max. kN
(static load only)
7
SW
13
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
Description
Material
Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Rubber support (NBR) 80 Shore.
Version
Foot plate and threaded spindle galvanised steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Note
Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.
Supplied with matching nut.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.
Supplied with matching nut.
On request
Threaded spindle stainless steel 1.4401.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.