Washer for helical spring steel black oxidised 26095-08-2555005
Sales unit
€5.58
plus sales tax
Added to your shopping cart
Designation
Washer
Version 1
for helical spring
Main
material
steel
Surface finish
body
black oxidised
D1=Internal diameter
25,5
D2=Outside diameter
50
N=number of mounting holes
50
S1
5
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0503.
Version
Black oxidised, hardened ≈ 54 HRC.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.