Shock absorber steel 26310-0605005
- Tartozékok lineáris modulokhoz, emelőegységekhez, elforgatott pozíciókhoz és köztes pozíciókhoz
- Karbantartásmentes
- Beszerelésre kész
Sales unit
46,05 €
plus sales tax
Added to your shopping cart
Designation
Shock absorber
Main
material
steel
Component
material
steel
UNSPSC Code
31161701
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Note
Industrial shock absorbers are maintenance-free, ready to install hydraulic components. These shock absorbers are specially designed as accessories for our linear modules, lifting units, rotary modules and intermediate positions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.