Glide plate maintenance-free bronze 23765-00501601
- Nagy kopásállóság
- Csekély súrlódás
- Változatos felhasználási lehetőségek
Mennyiségi egység
41,91 €
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Glide plate
Version 1
maintenance-free
Form
A
Main
material
bronze
Component
material
graphite
B=Width
50
H=Height
20
L=Length
160
D
for screw
DIN 912
M12X25
L1
135
L2
25
T
12
UNSPSC Code
23172000
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Leírás
Anyag
Bronze with graphite inserts.
Steel.
Steel.
Version
Self-lubricating bronze.
Hardened steel, sliding face coated with sintered metal.
Hardened steel, sliding face coated with sintered metal.
Note
The sliding plates slide in a vertical direction.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
The steel sliding plates are hardened and the sliding face has a sintered metal glide coating.
The sintered metal glide coating makes the steel sliding plates maintenance-free.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
The steel sliding plates are hardened and the sliding face has a sintered metal glide coating.
The sintered metal glide coating makes the steel sliding plates maintenance-free.
Technical Data
Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.
Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Base alloys: CuZn25Al5Mn4Fe3-C.
Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range
Up to 230 °C.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.