Cross roller bearing double-sided seal ball-bearing steel 23831-10-105515
- Rögzítőfuratok
- Stabil forgáspontosság
- Stabil nyomaték
- Belső- és külsőgyűrűs forgásra alkalmas
Sales unit
310,99 €
plus sales tax
Added to your shopping cart
Designation
Cross roller bearing
Version 1
double-sided seal
Version 2
Preloaded
Main
material
ball-bearing steel
Component
material
steel
D1=Outside diameter
120
D=internal diameter
55
H=Height
15
D2
65
D3
105
D4
9,5
D5
5,5
D6
M5
Dynamic
base loads
kN
20,3
R
0,6
Static
base loads
kN
29,5
Steel code
1.3505
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
Description
Material
Inner ring, outer ring and rolling elements, bearing steel.
Note
The cross-roller bearings with fastening holes on the inner and outer rings do not require flange discs or housings. This minimises assembly errors and ensures precise rotational accuracy and constant torque. The cross-roller bearing is suitable for both inner and outer ring rotation.
There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).
The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.
The cross-roller bearings are sealed on both sides.
Other bearing clearances and tolerance classes are available on request.
There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).
The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.
The cross-roller bearings are sealed on both sides.
Other bearing clearances and tolerance classes are available on request.
Technical Data
See Downloads, Technical Information.
Drawing reference
1) Rollers
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.