Toothed pulley steel phosphated 22004-0850026
- Szabványos HTD profil
- Félköríves fogazás metrikus osztással
Sales unit
18,62 €
plus sales tax
Added to your shopping cart
Designation
Toothed pulley
Form
A
Main
material
steel
Surface finish
body
phosphated
B=Width
60
BW=Belt width
50
D=diameter
66,21
N=No. of teeth
26
P=Profile
HTD 8M
D1
max.
50
D2
max.
12
D3
64,84
D4
max.
73
L
70
UNSPSC Code
31161609
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
Description
Material
Steel or grey cast iron.
Version
Phosphated
Note
Standard HTD profile with metric pitch (half-round teeth). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
The number of spokes can vary with grey cast iron toothed belt pulleys.
The number of spokes can vary with grey cast iron toothed belt pulleys.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.