V-Belt type 17/b neoprene 22071-31761
- Antistatic
- Endless design
- With polyester tension cords
- Equal length
Mennyiségi egység
€24.72
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Ékszíjak
Kivitel 1
17/b típus
DIN
DIN 2215
Alaptest
anyaga
neoprén
KZZ.=Rövidítés
B 69,5
B1
14
B2
9,4
Belső hossz
LI
1761
H
11
Hatásos hossz
LW
1806
Külső hossz
LA
1830
Szíjszélesség
17
UNSPSC Code
31161606
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
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.