text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Precision slide
Version 1
mounted on roller bearings
Version 2
with end plate
Main material
grey cast iron
B=Width
50
L=plate length
130
A
25
A1
17
A2
16,3
B1
49,5
C
45
D1
7
D2
M4
D3
4,3
D4
8
E2
28
E3
28
E4
28
F N
263
L1
80
L2
40
L3
5,5
M1
M3
M2
M4
Mx Nm
23
My Nm
19
Mz Nm
33
O
15,5
P
1,6
P1
3,2
R
8
T1
0,02
T2
0,02
TA E2
10
TA E4
6
UNSPSC Code
31171508
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
Description

Material
EN-GJL-250
Version
Bright, ground.
Note
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision engineering.

The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.

An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.

F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak