Fecskefarok szánvezető végütközőkkel szürkeöntvény 21061-075180
- Dimensioned for dynamic loads of up to 400 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 29 to 108 mm
- All outer faces are ground
- Centring holes
Mennyiségi egység
€535.98
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Fecskefarok szánvezető
Kivitel 1
végütközőkkel
Alaptest
anyaga
szürkeöntvény
B=Szélesség
75
L=lemezhossz
180
A
32
A1
19,5
A2
22
B1
74,5
C
72
D1
10
D2
M5
D3
5,3
D4
10
E
62
E1
25
E2
25
E3
50
F
N
190
L1
105
L2
60
L3
5,5
M
M5
M1
M5
M2
M5
Mx
Nm
5
My
Nm
19
Mz
Nm
6
O
16
P
2,1
P1
3,6
R
8
T1
0,025
T2
0,025
TA
E
4
TA
E1
14
TI
E
4
TI
E1
6
UNSPSC Code
31171520
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
Material
EN-GJL-250
Version
Bright, ground.
Note
These precise slideways are used in e.g. machine, fixture and metrology equipment construction as well as in the optical and precision engineering industries. The central set screw M1 can be replaced by a clamping lever 06460.
The stated permissible load values (F) are designed for dynamic loads with a service life of 1 million travel cycles.
For static loads, 10 times the table value F is permitted.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
TI E = number of fastening holes E/M inside.
TA E = number of fastening holes E/M outside.
TI E1 = number of fastening holes E1/D1 inside.
TA E1 = number of fastening holes E1/D1 outside.
The stated permissible load values (F) are designed for dynamic loads with a service life of 1 million travel cycles.
For static loads, 10 times the table value F is permitted.
The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
TI E = number of fastening holes E/M inside.
TA E = number of fastening holes E/M outside.
TI E1 = number of fastening holes E1/D1 inside.
TA E1 = number of fastening holes E1/D1 outside.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.