text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tandem linear ball bearings
Version 1
with plastic cage
Version 2
Closed
Main material
steel
Component material
plastic
D1=Outside diameter
26
D=internal diameter
16
L=Length
68
D2
24,9
Dynamic load rating N
940
L1
49,8
L2
1,3
Static load rating N
182
Torque Nm
14,2
UNSPSC Code
31171510
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
Description

Product description
Tandem linear ball bearings are standard linear ball bearings in double lengths. Instead of two standard linear ball bearings, one tandem linear ball bearing can be used. Increased accuracy is thus achieved with less design effort.
Material
Outer sleeve, roller bearing steel.
Plastic cage.
Balls, steel.
Note
The linear ball bearings correspond to ISO 10285 series 3. With a seal both ends. The linear ball bearings are have a plastic cage. This makes for quiet running and outstanding run quality.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with a seal both ends should be lubricated before installation.

The specified load ratings apply with use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak