text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear ball bearing
Version 1
With stainless steel cage
Version 2
Closed
Main material
stainless steel
Component material
stainless steel
D1=Outside diameter
47
D=internal diameter
30
L=Length
68 -0,3
D2
44,5
Dynamic load rating N
2100
L1
52,1 -0,3
L2
1,85
Static load rating N
3920
Steel code
1.4034
UNSPSC Code
31171510
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
Description

Material
Outer jacket stainless steel.
Cage stainless steel.
Balls stainless steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a stainless steel cage. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seals should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak