text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball chain
Version 1
with key ring
Form
B
Form definition
with key ring
Main material
stainless steel
Component material
stainless steel
L=Length
1000
D
23
D1
1,2
Material
Stainless steel
Material
Stainless steel
UNSPSC Code
31161615
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Lánc, sárgaréz vagy nemesacél,
kulcskarika, nemesacél.
További információk
Hosszadat nélkül 1000 mm-es hosszban szállítva.
Rajzi hivatkozás
1) azonos elemek
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak