Csomózott lánc acél galvanikusan horganyzott 96391-05-116220X250
Mennyiségi egység
1,18 €
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Csomózott lánc
DIN
-
Alaptest
anyaga
acél
Alaptest
felülete
galvanikusan horganyzott
B=Szélesség
7
D=átmérő
1,6
B1
3,8
Chain Length
(m)
0,25
Hossz
(m)
0,25
Max.
terhelhetőség
kg
16
T
(osztás)
22
UNSPSC Code
31161617
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
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 5686 knotted chains are mainly used to prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.
Knotted chains comprise of interconnected, evenly shaped round wire links with a characteristic knot form. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Knotted chains comprise of interconnected, evenly shaped round wire links with a characteristic knot form. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
DIN 5686 knotted chains are not classified and have no tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 30 metres (steel), 50 metres (stainless steel).
Note: Chains that have been individually cut to length cannot be exchanged.
Note: Chains that have been individually cut to length cannot be exchanged.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.