text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Élvédő tömítőprofil
Kivitel 1
tömítéssel
Alak
A
Alaptest anyaga
EPDM
Alaptest színe
fekete
Komponens anyaga
EPDM
B=Szélesség
8
H=Magasság
15
L=Hossz
2000
H1
7
Minimális hajlítási sugár mm
A=50 B=180 C=25 D=25
Takarható anyagvastagság mm
0,5-1,5
UNSPSC Code
31161706
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
Material
Edge protection EPDM or PVC.
Seal EPDM foam rubber.
Version
black.
Note
In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

We recommend compressing the sealing lip of the edge protection by max.50%.
To ensure the best possible seal, the lips should be compressed by 30-40%.
These specifications are recommendations; in practice, they are individually dependent on the application and the parts used.

UL50, UL50E and UL94HB certified.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.
On request
Other lengths.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought