Star grip thermoplastic black 06212-5A2
Sales unit
€1.50
plus sales tax
Added to your shopping cart
Megnevezés
Csillagfogantyú
DIN
hasonló, mint a DIN 6336
Alak
D
Alaptest
anyaga
termoplaszt
Alaptest
színe
fekete
Komponens
anyaga
nemesacél
D1=Külső átmérő
32
D=Menet (inch)
1/4-20
H=Magasság
20
T=menetmélység
10
D8
14
H3
10
Menettípus
belső menet
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
Description
Material
Black thermoplastic, bush in stainless steel 1.4305 (AISI 303 equivalent).
Version
Bush bright.
On request
Other colours or designs, such as company logo.
Drawing reference
Form D: internal thread without cap
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.