text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
Version 1
reamed hole
DIN
similar to DIN 6336
Form
H
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
32
D=bore (inch)
0,25
H=Height
20
T=bore depth
10
Colour Cap
light grey RAL 7035
D8
14
H3
10
Thread type
reamed hole
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
Description

Anyag
Termoplaszt, fekete, persely, acél.
Kivitel
Persely, horganyzott, kék passzivált.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
Rajzi hivatkozás
H alak: illesztő persellyel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought