text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Centre
Version 1
for tailstocjk
Version 2
with slot
Form
D
Form definition
Hollow cup centres flattened
Main material
steel
Surface finish body
nitro-carburized
B=Slot width
3
D1=Diameter
10
H=Height
45
D max.
30
D min.
14
D2
34
H1
30
H2
10
UNSPSC Code
41111610
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
Description

Material
Steel.
Version
Nitro-carburised.
Note for ordering
Single.
Note
Centre fits in the tailstock 34024.

The slit in Forms C and D enable the length of the workpiece to be measured.

D min. and D max. refer to the workpiece being measured.
Accessory
Tailstock 34024.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak