Centre for tailstocjk steel nitro-carburized 34024-01-315
- Alkalmas 34024 szegnyereghez, csúcsközép távolság a talptól 12 mm
- Forgásszimmetrikus munkadarabok befogása és pozicionálása
- Különböző vizsgálati darabokhoz alkalmas
Sales unit
242,45 €
plus sales tax
Added to your shopping cart
Designation
Centre
Version 1
for tailstocjk
Version 2
with slot
Form
C
Form definition
Hollow cup centres
Main
material
steel
Surface finish
body
nitro-carburized
B=Slot width
1
D1=Diameter
10
H=Height
41
D
max.
15
D
min.
2
D2
19
H1
30
H2
8
UNSPSC Code
41111610
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
Description
Anyag
Acél.
Kivitel
Nitro-carburised.
Note for ordering
Single.
Note
Centre fits in the tailstock 34024.
The slit in Forms C and D enable the length of the workpiece to be measured.
D min. and D max. refer to the workpiece being measured.
The slit in Forms C and D enable the length of the workpiece to be measured.
D min. and D max. refer to the workpiece being measured.
Accessory
Tailstock 34024.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.