text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Universal transmitter
Version 1
for Smart Products
Main material
thermoplastic
UNSPSC Code
43221713
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The Bluetooth module is used for universal status display and signal transmission. It is connected to the respective smart product via a USB-C plug. The integrated LED display visualises the status of the inserted clamping or support element.

The actuation status is transferred wirelessly via Bluetooth to a mobile terminal or the Gateway 85875.
The combination of smart product with Bluetooth module and Gateway enables the signal to be processed in e.g. a machine control system.
Material
Housing thermoplastic PA6.
Plug seal elastomer NBR.
Version
Black thermoplastic.
Note
Smart Products.
Gateway 85875.
Technical Data
See Downloads, Technical Information.
Application
The combination of universal transmitter and Smart Products provides a visual, intuitive and quick display of the sensor status.
The sensor status can be transmitted wirelessly via Bluetooth.
Temperature range
0 °C to +65 °C.
Safety
Bluetooth modules are not suitable for the protection of personnel.
Warning: the Bluetooth module must be charged using the appropriate cable supplied. Do not use a quick charger.
Drawing reference
1) USB type C plug
2) Seal
3) LED indicator
4) Buttons
Accessory
Force sensor for toggle clamp 05899.
Clamp straps for force sensor 04060.
Rest pads with contact sensor 02015.
Gateway 85875.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak