USB fitted socket Built-in version plastic silver 81180-10-1020X0600
- Beszerelési átmérő Ø 22,3 mm
- Lapos kivitel
Sales unit
46,44 €
plus sales tax
Added to your shopping cart
Designation
USB fitted socket
Version 1
Built-in version
Version 2
USB-C
Form
B
Form definition
with cable/plug
Main
material
plastic
Main
colour
silver
Illuminable
no
Installed Ø
22,3
Reference number
RRJ_USB_CC_60
Safety rating
IP20
Technology
USB 2.0
Tightening torque
Mounting nut
Nm
1,5
Type
RRJ
UNSPSC Code
31251501
front side
USB 2.0 socket type C
rear side
USB 2.0 cable/plug type C
wiring
1:1
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Anyag
Műanyag.
Kivitel
Front frame silver
Note
USB fitted sockets, round type.
The USB fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.
The IP rating applies to the front part.
Protective caps are available as accessories to protect the fitted sockets when not in use.
The USB fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.
The IP rating applies to the front part.
Protective caps are available as accessories to protect the fitted sockets when not in use.
Temperature range
Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Operating temperature: -20 °C to +60°C.
Accessory
Protective caps for fitted sockets 81180-90.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.