Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Screw connection.
Show more
Show less
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Screw connection.
Note
Lamp socket for LED's with L5.5k socket. Suitable for signal lights. The lamp socket is a compact, modular unit. It is clipped into the signal light manually, tool-free.
Connected via a screw fitting.
Certificates / Standards met:
VDE, UR, cCSAus, CCC, ENEC10, CE, UKCA.
Connected via a screw fitting.
Certificates / Standards met:
VDE, UR, cCSAus, CCC, ENEC10, CE, UKCA.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature:
-30 °C to +70 °C without lighting.
-30 °C to +65 °C with LED lighting.
Operating temperature:
-30 °C to +70 °C without lighting.
-30 °C to +65 °C with LED lighting.
Accessory
LED's 81100-90.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.