text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Plastic
Contact terminals AgNi.
Version
Screw connection.

Twin contact sensor, separate plungers, positive break NC contact as per EN 60947-5-1, app. K. Illuminable.
Note
Contact elements for control and signalling devices. They are illuminable using an optionally available LED. The contact element is a compact, modular unit. It is clipped into the control and signalling device manually, tool-free.

Connected via a screw fitting.

Certificates / Standards met:
CCC, cCSAus, DNV, ENEC10, VDE, CE, UKCA, UR.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature:
-30 °C to +70 °C without lighting.
-30 °C to +65 °C with LED lighting.
Accessory
LED's 81100-90.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought