text.skipToContent text.skipToNavigation
HU
Choose your Language
Gyártó cikkszáma
VUVS-L30-P53U-MZD-G38-F8-1B2
Designation
Actuation type
Ambient temperature
Breathing opening connection
C-value
Certified awarding point
Coil characteristic value
Control air 12 connection
Control air 14 connection
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Duty cycle
Electrical connection
Exhaust control connection 82
M5
Exhaust control connection 84
M5
Exhaust function
Flow direction
Hand assist actuation
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
VUVS-L30-P53U-MZD-G38-F8-1B2
Manufacturer Item number
575628
Maritime classification
Material information
Max. negative test impulse for 1 signal
Max. positive test impulse at 0 signal
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Oscillation strength
Permission
Permitted voltage oscillations
Piston pusher material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Product weight
Reset mode
Safety rating
Screws material
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Shifting time um
Shock resistance
Structural design
Valve function
Valve size
WA_NR
assembly position
unlimited
b-value
control medium
Überdeckung
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought