text.skipToContent text.skipToNavigation
HU
Choose your Language
Gyártó cikkszáma
VUVG-L10-M52-RZT-M5-1P3
Designation
Actuation type
Ambient temperature
Coil characteristic value
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Duty cycle
Electrical connection
Exhaust function
Hand assist actuation
Housing material
Information about operating and control medium
Kind of fastening
Limits ambient and media temperature
Manufacturer Article name
VUVG-L10-M52-RZT-M5-1P3
Manufacturer Item number
566466
Material information
Max. negative test impulse for 1 signal
Max. positive test impulse at 0 signal
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Oscillation strength
Permission
Permitted voltage oscillations
Pneumatic connection 1
M5
Pneumatic connection 2
M5
Pneumatic connection 3
M5
Pneumatic connection 4
M5
Pneumatic connection 5
M5
Product weight
Reset mode
Safety rating
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Shock resistance
Structural design
Support air control connection 12/14
M3
Vacuum capable
yes
Valve function
Valve size
WA_NR
assembly position
unlimited
control medium
Überdeckung
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought