text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VZWF-L-M22C-G112-400-E-2AP4-10-R1
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Coil characteristic value
Corrosion resistant class KBK
Electrical connection
Fitting connection
Flow Kv
Flow direction
Hand assist actuation
None
Housing material
Kind of fastening
Leak rate to EN 12266-1
A
Manufacturer Article name
VZWF-L-M22C-G112-400-E-2AP4-10-R1
Manufacturer Item number
1492236
Material information
Material number housing
Material number screw
1.4301
Max. viscosity
Medium
Medium pressure
Medium temperature
Nominal pressure fitting
40
Nominal width
Normal nominal flow
Permitted voltage oscillations
Product weight
Safety rating
Screws material
Sealing principle
soft
Seals material
EPDM
Shifting time off
Shifting time on
Structural design
UNSPSC Code
40140000
Valve function
WA_NR
assembly position
pressure difference
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak