text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
CPE14-3/2-PRS-3/8-5
Designation
Ambient temperature
Connection strip material
Corrosion resistant class KBK
Fastening type connection block
with through hole
Fastening type valve
with internal thread
Manufacturer Article name
CPE14-3/2-PRS-3/8-5
Manufacturer Item number
550562
Material information
Max. number of pressure zones
2
Max. number of valve spaces
5
Max. tightening torque Valve fastening
Medium temperature
Operating pressure
Pitch dimension
Pneumatic connection 1
Pneumatic connection 3
Pneumatic connection 5
Product weight
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought