text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VABE-S6-1LF-C-M1-C36N
Designation
Ambient temperature
Based on standard
CE certificate (see declaration of conformity)
Corrosion resistant class KBK
Cover material
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection
Electrical controls
Housing material
Manufacturer Article name
VABE-S6-1LF-C-M1-C36N
Manufacturer Item number
543413
Max. cumulative current
Max. number of valve spaces
Nominal operating voltage AC
Nominal operating voltage DC
Permitted voltage oscillations
Product weight
Safety rating
Surge voltage strength
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought