text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
CRSMT-8M-PS-24V-K-0,3-M8D
Designation
ATEX dust category
ATEX gas category
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
CE certificate (see declaration of conformity)
Cable length
Cable shield colour
grey
Cable sleeve material
Connection outlet direction
Control output
PNP
Design
for T-slot
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
3
Ex ambient temperature
Ex ignition protection type dust
Ex ignition protection type gas
Food compatibility
Functional reserve display
Housing colour
black
Housing material
Insulation sleeve material
KC-mark
Kind of fastening
Line properties
Locking nut material
Manufacturer Article name
CRSMT-8M-PS-24V-K-0,3-M8D
Manufacturer Item number
574383
Material information
Max. output current
Max. switching capacity DC
Max. switching frequency
Max. tightening torque
Measured parameter
Position
Measurement principle
Minimum load current
Operating voltage range DC
Overload resistant
Permission
Plug contacts material
Plug housing material
Product weight
Rated operating voltage DC
Repeat accuracy
Residual current
Reverse polarity protection
Safety rating
Short circuit resistance
yes
Special properties
Switch off time
Switch on time
Switching element function
normally open
Switching status indicator
Test conditions line
Voltage drop
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought