text.skipToContent text.skipToNavigation
HU
Choose your Language
Gyártó cikkszáma
SME-8-K-LED-24
Designation
Ambient temperature
Ambient temperature for moving cable placements
CE certificate (see declaration of conformity)
Cable length
Cable sleeve material
Complies to standard
Connection outlet direction
Control output
Degree of contamination
3
Design
for T-slot
Electrical connection
Housing material
Insulation voltage
Kind of fastening
Manufacturer Article name
SME-8-K-LED-24
Manufacturer Item number
150855
Material information
Max. output current
Max. switching capacity AC
Max. switching capacity DC
Max. switching frequency
Measurement principle
Operating voltage range AC
Operating voltage range DC
Overload resistant
Permission
Product weight
Reproducibility of the switching value
Reverse polarity protection
No
Safety rating
Short circuit resistance
No
Surge voltage strength
Switch off time
Switch on time
Switching element function
normally open
Switching status indicator
Torque
Voltage drop
WA_NR
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought