text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
ADVUL-40-30-P-A
Designation
Ambient temperature
Anti-twist lock / guide
Corrosion resistant class KBK
Cover material
Cylinder tube material
Damping
Dynamic seals material
Flush screw material
Steel galvanised
Impact energy at the end positions
Information about operating and control medium
Kind of fastening
Manufacturer Article name
ADVUL-40-30-P-A
Manufacturer Item number
156889
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Piston rod material
Pneumatic connection
Position detection
Product weight
Structural design
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
Variants
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak