text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SEA-4GS-7-2,5
Designation
Ambient temperature
Based on standard
CE certificate (see declaration of conformity)
Cable gland
Connection cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection
Housing colour
black
Housing material
Kind of fastening
with threaded sleeve
Locking nut material
Manufacturer Article name
SEA-4GS-7-2,5
Manufacturer Item number
192008
Material information
Operating voltage range AC
Operating voltage range DC
Permitted cable diameter
Plug contacts material
Product weight
Safety rating
Surge voltage strength
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought